IESNA:LM-63-2002
[TEST]P954740
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33932
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3717.3 4060.1 4433 4829 5171.8 5459 5676.7 5804.1 5825 5762.4
5697.6 5692.9 5732.3 5818 6019.5 6522.1 7770.5 9644.2 11314.1 12597.2
13583.9 14514.9 15355.7 16145.5 16675.8 15911.5 12879.8 9009.6 6230.3 4189.8
1767.2 560.5 266.4 115.8 37.1 0 0
3717.3 4067.1 4460.8 4842.9 5188 5475.2 5706.8 5834.2 5852.8 5797.2
5725.4 5723.1 5753.2 5841.2 6047.3 6441 7515.7 9343.1 11205.2 12534.7
13560.7 14593.7 15383.5 16157 16729.1 16235.8 13428.7 9588.6 6529.1 4345
1880.7 609.1 310.4 136.6 48.6 0 0
3717.3 4062.4 4444.6 4812.8 5141.7 5415 5625.8 5757.8 5771.7 5723.1
5669.8 5660.5 5692.9 5781 5977.8 6346.1 7219.2 8866 10718.9 12159.5
13224.9 14345.9 15408.9 16384 17208.5 17444.8 15554.9 12103.9 8166.5 5303.8
2455.1 968.1 544.3 301.1 139 46.3 0
3717.3 4034.6 4389 4741 5037.5 5289.9 5491.4 5595.7 5630.4 5609.6
5570.2 5565.6 5593.4 5635 5750.8 5984.8 6383.1 7300.3 8866 10663.3
12261.4 13746 15260.7 16687.4 18051.6 19117 19837.3 19895.2 18649.1 14795.2
8314.8 2976.2 1195.1 639.2 294.1 67.2 0
3717.3 3988.3 4301 4622.9 4903.2 5141.7 5331.6 5459 5516.9 5530.8
5528.5 5542.4 5581.8 5618.8 5692.9 5862 6158.5 6605.5 7441.6 8854.4
10700.3 12671.3 14653.9 16717.5 18419.9 20027.2 21604.5 23367 24740.5 23730.6
18774.2 10341.3 4069.4 1820.4 768.9 78.7 0
3717.3 3962.8 4238.4 4516.4 4771.1 5005.1 5195 5343.2 5424.3 5482.2
5523.9 5591 5692.9 5774 5850.4 5970.9 6228 6640.2 7270.2 8041.5
9178.7 10667.9 12363.3 14183.7 16062.1 18144.2 20469.6 23200.3 26961.6 29196.6
26711.5 20078.2 10920.4 3895.7 968.1 55.6 0
3717.3 3948.9 4219.9 4500.2 4748 4981.9 5183.4 5329.3 5417.3 5472.9
5530.8 5598 5695.3 5781 5871.3 6005.6 6255.8 6661.1 7295.7 8113.3
9204.1 10663.3 12319.3 14102.7 16018.1 18123.4 20499.7 23374 26957 29062.3
26347.8 19693.7 10867.1 3974.4 956.5 62.5 0
3717.3 3902.6 4125 4368.1 4602.1 4829 5032.9 5204.3 5327 5422
5521.6 5642 5774 5885.2 5994 6149.2 6399.4 6786.1 7360.5 8143.4
9139.3 10357.5 11819 13502.8 15406.6 17549 19888.3 22415.1 25518.7 27890.3
24647.8 15392.7 6983 2376.3 565.1 48.6 0
3717.3 3872.5 4039.3 4231.5 4439.9 4650.7 4859.2 5042.1 5208.9 5354.8
5507.7 5653.6 5792.5 5915.3 6054.3 6255.8 6545.3 6992.3 7663.9 8581.1
9794.7 11242.3 12921.5 14755.8 16622.6 18586.6 20603.9 22746.3 24877.1 25595.1
22741.7 15242.2 6556.8 1966.4 792.1 220 0
3717.3 3819.2 3939.7 4078.6 4252.3 4442.3 4627.5 4819.8 4995.8 5174.1
5354.8 5519.2 5658.2 5806.4 5963.9 6151.5 6443.4 6911.2 7633.8 8687.6
10058.8 11640.7 13333.7 15049.9 16759.2 18475.4 20242.6 21935.7 22706.9 21236.2
16722.2 8388.9 2265.1 859.3 467.8 129.7 0
3717.3 3763.6 3823.9 3921.1 4050.8 4192.1 4361.2 4525.6 4704 4870.7
5065.3 5252.9 5438.2 5632.7 5834.2 6075.1 6406.3 6920.5 7694 8849.8
10366.8 12166.4 13903.5 15399.7 16694.4 17919.6 18915.5 19151.7 17947.4 14663.2
9148.6 3344.4 671.7 206.1 71.8 25.5 0
3717.3 3735.9 3761.3 3835.4 3942 4060.1 4201.4 4347.3 4504.8 4673.9
4854.5 5039.8 5243.6 5452.1 5683.7 5961.6 6325.2 6860.3 7610.7 8639
10017.1 11615.2 13081.3 13993.8 14413 14489.5 14179.1 13197.1 11397.5 8738.6
5144 1751 398.4 113.5 32.4 13.9 0
3717.3 3698.8 3701.1 3740.5 3812.3 3900.3 4006.8 4120.3 4233.8 4340.4
4458.5 4567.3 4694.7 4817.5 4951.8 5113.9 5352.5 5727.7 6320.6 7184.5
8293.9 9419.5 10195.4 10304.3 9683.6 8530.2 6881.1 4831.4 2753.8 1260
539.6 203.8 76.4 30.1 13.9 2.3 0
3717.3 3633.9 3585.3 3557.5 3534.4 3492.7 3420.9 3307.4 3156.8 2978.5
2774.7 2559.3 2343.9 2151.6 2003.4 1894.6 1815.8 1785.7 1940.9 2299.9
2698.2 3024.8 3006.3 2478.2 1737.1 1158 801.4 558.2 372.9 231.6
145.9 92.6 46.3 18.5 4.6 0 0
3717.3 3573.7 3462.6 3323.6 3124.4 2876.6 2584.8 2258.2 1910.8 1570.3
1322.5 1192.8 1165 1176.6 1215.9 1250.7 1278.5 1280.8 1250.7 1188.2
1118.7 1049.2 975.1 894 787.5 655.5 511.9 368.3 275.6 201.5
129.7 76.4 30.1 11.6 4.6 0 0
3717.3 3520.5 3321.3 3054.9 2689 2288.3 1869.1 1498.5 1285.4 1213.6
1176.6 1144.1 1118.7 1093.2 1079.3 1070 1058.5 1033 977.4 896.3
815.3 734.2 655.5 565.1 474.8 396.1 338.1 287.2 227 155.2
78.7 39.4 18.5 6.9 0 0 0
3717.3 3467.2 3186.9 2760.8 2288.3 1808.9 1431.3 1287.7 1246.1 1211.3
1176.6 1141.8 1107.1 1072.3 1021.4 963.5 896.3 817.6 731.9 648.5
569.8 500.3 444.7 400.7 359 319.6 277.9 220 150.5 101.9
67.2 37.1 16.2 6.9 0 0 0
3717.3 3434.8 3052.6 2554.6 1994.2 1521.7 1329.4 1290.1 1253 1213.6
1181.2 1141.8 1100.1 1049.2 984.3 903.3 815.3 724.9 630 537.3
460.9 412.3 377.5 345.1 310.4 275.6 236.2 187.6 148.2 118.1
85.7 55.6 18.5 2.3 0 0 0
3717.3 3388.4 2922.9 2332.3 1753.3 1410.5 1334.1 1297 1260 1220.6
1185.8 1148.8 1104.8 1044.6 963.5 877.8 773.6 669.3 555.9 474.8
421.5 389.1 363.6 335.8 305.7 268.7 222.3 183 152.9 120.4
88 55.6 16.2 0 0 0 0
3717.3 3383.8 2881.2 2246.6 1660.6 1396.6 1348 1308.6 1269.2 1232.2
1195.1 1153.4 1109.4 1044.6 965.8 861.6 743.5 625.3 528.1 454
407.6 377.5 349.7 319.6 284.9 240.9 192.2 159.8 129.7 99.6
67.2 37.1 9.3 0 0 0 0
3717.3 3383.8 2851.1 2200.3 1621.3 1396.6 1357.2 1317.9 1273.8 1232.2
1195.1 1155.7 1111.7 1053.8 979.7 877.8 752.7 627.7 521.1 442.4
396.1 368.3 340.5 308 268.7 213.1 164.4 136.6 111.2 83.4
53.3 20.8 2.3 0 0 0 0
3717.3 3395.4 2865 2207.2 1621.3 1396.6 1357.2 1317.9 1276.2 1236.8
1197.4 1158 1116.4 1060.8 986.7 873.2 748.1 618.4 511.9 435.4
393.7 365.9 335.8 305.7 264 199.2 155.2 129.7 101.9 74.1
46.3 16.2 0 0 0 0 0
